V1000 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing, Braking Resistor, ED Enclosure DD.ED.01 110KB 124KBRev Date:04/25/2018 |
110KB 124KB | 04/25/2018 | |
Dimension Drawing, Braking Resistor, GCE Enclosure DD.GCE.01 683KB 214KBRev Date:01/10/2024 |
683KB 214KB | 01/10/2024 | |
Dimension Drawings for V1000 drive All Frame Sizes, NEMA Type 1/IP20 in PDF format 51 pages. DD.V1000.04 13.0MBRev Date:05/01/2008 |
13.0MB | 05/01/2008 | |
Dimension Drawings for V1000 drive All Frame Sizes, NEMA Type 1/IP20.17 DWG files in AutoCAD 2000/LT 2000 format contained in the zip file, 51 pages. DD.V1000.05 37.0MBRev Date:05/01/2008 |
37.0MB | 05/01/2008 | |
Dimension Drawings for V1000 Drive All Frame Sizes, Open Enclosure Type (IP00 or IP20), PDF format, 51 pages DD.V1000.06 13.8MBRev Date:08/28/2009 |
13.8MB | 08/28/2009 | |
Dimension Drawings for V1000 Drive All Frame Sizes, Open Enclosure Type (IP00 or IP20), 17 AutoCAD 2000/LT 2000 (dwg) format contained in the zip file DD.V1000.07 8.8MBRev Date:08/28/2009 |
8.8MB | 08/28/2009 | |
Dimension Drawing for V1000 Drive Frame Size 1 Finless Heatsink (for CIMR-VUBA0001J, BA0002J, 2A0001J to 2A0006J) DD.V1K.FR1.FNL 1.2MB 885KBRev Date:07/08/2009 |
1.2MB 885KB | 07/08/2009 | |
Dimension Drawing for V1000 Drive Frame Size 1 Open Enclosure IP20 Rating (for CIMR-VUBA0001B, BA0002B, 2A0001B and 2A0002B) DD.V1K.FR1.IP20 828KB 875KBRev Date:08/28/2009 |
828KB 875KB | 08/28/2009 | |
Dimension Drawings for V1000 drive Frame Size 1 NEMA Type 1/IP20 (for CIMR-BA0001FXX and 2A0001FXX) DD.V1K.FR1.N1 790KB 4.2MBRev Date:05/01/2008 |
790KB 4.2MB | 05/01/2008 | |
Dimension Drawing for V1000 Drive Frame Size 10 Finless Heatsink (for CIMR-VU2A0056J, 4A0031J and 4A0038J) DD.V1K.FR10.FNL 817KB 1.5MBRev Date:07/08/2009 |
817KB 1.5MB | 07/08/2009 | |
Dimension Drawing for V1000 Drive Frame Size 1 Open Enclosure IP20 Rating (for CIMR-VUBA0010B) DD.V1K.FR10.IP20 1.0MB 802KBRev Date:08/28/2009 |
1.0MB 802KB | 08/28/2009 | |
Dimension Drawings for V1000 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-BA0010FXX) DD.V1K.FR10.N1 766KB 4.5MBRev Date:05/01/2008 |
766KB 4.5MB | 05/01/2008 | |
Dimension Drawing for V1000 Drive Frame Size 11 Finless Heatsink (for CIMR-VU2A0069J) DD.V1K.FR11.FNL 887KB 1.4MBRev Date:07/08/2009 |
887KB 1.4MB | 07/08/2009 | |
Dimension Drawing for V1000 Drive Frame Size 11 Open Enclosure IP20 Rating (for CIMR-VU2A0020B and 4A0011B) DD.V1K.FR11.IP20 823KB 1018KBRev Date:08/28/2009 |
823KB 1018KB | 08/28/2009 | |
Dimension Drawings for V1000 drive Frame Size 11 NEMA Type 1/IP20 (for CIMR-2A0020FXX and 4A0011FXX) DD.V1K.FR11.N1 5.4MB 764KBRev Date:05/01/2008 |
5.4MB 764KB | 05/01/2008 | |
Dimension Drawing for V1000 Drive Frame Size 12 Open Enclosure IP20 Rating (for CIMR-VUBA0012B) DD.V1K.FR12.IP20 1.0MB 792KBRev Date:08/28/2009 |
1.0MB 792KB | 08/28/2009 | |
Dimension Drawings for V1000 drive Frame Size 12 NEMA Type 1/IP20 (for CIMR-BA0012FXX) DD.V1K.FR12.N1 4.5MB 744KBRev Date:05/01/2008 |
4.5MB 744KB | 05/01/2008 | |
Dimension Drawing for V1000 Drive Frame Size 13 Open Enclosure IP20 Rating (for CIMR-VUBA0018B) DD.V1K.FR13.IP20 787KB 1.0MBRev Date:08/28/2009 |
787KB 1.0MB | 08/28/2009 | |
Dimension Drawings for V1000 drive Frame Size 13 NEMA Type 1/IP20 (for CIMR-BA0018FXX) DD.V1K.FR13.N1 4.4MB 748KBRev Date:05/01/2008 |
4.4MB 748KB | 05/01/2008 | |
Dimension Drawing for V1000 Drive Frame Size 14 Open Enclosure IP00 Rating (for CIMR-VU2A0030A, 2A0040A, 4A0018A and 4A0023A) DD.V1K.FR14.IP00 995KB 1.1MBRev Date:08/28/2009 |
995KB 1.1MB | 08/28/2009 | |