D1000 Regenerative Converter
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing: D1000, Frame 1, IP20 for CIMR-DU2A0005BAA, CIMR-DU2A0010BAA, CIMR-DU4A0005BAA, CIMR-DU4A0010BAA DD.D1K.FR1.IP20 887KB 1.3MBRev Date:09/19/2014 |
887KB 1.3MB | 09/19/2014 | |
Dimension Drawing: D1000, Frame 2, IP20 for CIMR-DU2A0020BAA, CIMR-DU4A0020BAA DD.D1K.FR2.IP20 1.6MB 905KBRev Date:09/19/2014 |
1.6MB 905KB | 09/19/2014 | |
Dimension Drawing: D1000, Frame 3, IP00 for CIMR-DU2A0030AAA, CIMR-DU4A0030AAA, CIMR-DU4A0040AAA DD.D1K.FR3.IP00 832KB 1.4MBRev Date:09/19/2014 |
832KB 1.4MB | 09/19/2014 | |
Dimension Drawing: D1000, Frame 4, IP00 for CIMR-DU2A0050AAA, CIMR-DU4A0060AAA, CIMR-DU4A0100AAA DD.D1K.FR4.IP00 846KB 1.2MBRev Date:09/19/2014 |
846KB 1.2MB | 09/19/2014 | |
Dimension Drawing: D1000, Frame 5, IP00 for CIMR-DU2A0065AAA, CIMR-DU2A0090AAA DD.D1K.FR5.IP00 1.5MB 850KBRev Date:09/19/2014 |
1.5MB 850KB | 09/19/2014 | |
Dimension Drawing: D1000, Frame 6, IP00 for CIMR-DU2A0130AAA, CIMR-DU4A0130AAA, CIMR-DU4A0185AAA DD.D1K.FR6.IP00 1.2MB 884KBRev Date:09/19/2014 |
1.2MB 884KB | 09/19/2014 | |
Dimension Drawing: D1000, Frame 7, IP00 for CIMR-DU4A0270AAA, CIMR-DU4A0370AAA DD.D1K.FR7.IP00 870KB 1.3MBRev Date:09/19/2014 |
870KB 1.3MB | 09/19/2014 | |
Dimension Drawing: D1000, Frame 8, IP00 for CIMR-DU4A0630AAA DD.D1K.FR8.IP00 966KB 1.7MBRev Date:09/19/2014 |
966KB 1.7MB | 09/19/2014 | |
Dimension Drawing: D1000, PWM Filter Capacitor, UCA000062, 290 uF, 110 Arms DD.UCA000062 140KB 179KBRev Date:09/22/2014 |
140KB 179KB | 09/22/2014 | |
Dimension Drawing: D1000, PWM Filter Capacitor, UCA000063, 402 uF, 133 Arms DD.UCA000063 180KB 143KBRev Date:09/22/2014 |
180KB 143KB | 09/22/2014 | |
Dimension Drawing: D1000, PWM Filter Capacitor, UCA000064, 800 uF, 307 Arms DD.UCA000064 192KB 148KBRev Date:09/22/2014 |
192KB 148KB | 09/22/2014 | |
Dimension Drawing: D1000, PWM Filter Module, UFI000349, EUJ71080X DD.UFI000349 391KB 525KBRev Date:09/23/2014 |
391KB 525KB | 09/23/2014 | |
Dimension Drawing: D1000, PWM Filter Module, UFI000350, EUJ71081X DD.UFI000350 394KB 516KBRev Date:09/23/2014 |
394KB 516KB | 09/23/2014 | |
Dimension Drawing: D1000, PWM Filter Module, UFI000351, EUJ71082X DD.UFI000351 656KB 406KBRev Date:09/23/2014 |
656KB 406KB | 09/23/2014 | |
Dimension Drawing: D1000, PWM Filter Module, UFI000352, EUJ71083X DD.UFI000352 407KB 608KBRev Date:09/23/2014 |
407KB 608KB | 09/23/2014 | |
Dimension Drawing: D1000, PWM Filter Module, UFI000353, EUJ71084X DD.UFI000353 629KB 407KBRev Date:09/23/2014 |
629KB 407KB | 09/23/2014 | |
Dimension Drawing: D1000, PWM Filter Module, UFI000354, EUJ71085X DD.UFI000354 430KB 727KBRev Date:09/23/2014 |
430KB 727KB | 09/23/2014 | |
Dimension Drawing: D1000, PWM Filter Module, UFI000355, EUJ71086X DD.UFI000355 758KB 437KBRev Date:09/23/2014 |
758KB 437KB | 09/23/2014 | |
Dimension Drawing: D1000, PWM Filter Module, UFI000356, EUJ71087X DD.UFI000356 870KB 471KBRev Date:09/23/2014 |
870KB 471KB | 09/23/2014 | |
Dimension Drawing: D1000, PWM Filter Module, UFI000357, EUJ71088X DD.UFI000357 496KB 387KBRev Date:09/23/2014 |
496KB 387KB | 09/23/2014 | |