D1000 Regenerative Converter
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: D1000, Frame 1, models CIMR-DU2A0005BAA, CIMR-DU2A0010BAA, CIMR-DU4A0005BAA, CIMR-DU4A0010BAA for IP20 SM.DU2A0005BAA.STP 16.2MBRev Date:11/06/2014 |
16.2MB | 11/06/2014 | |
Solid Model: D1000, Frame 2, models CIMR-DU2A0020BAA, CIMR-DU4A0020BAA for IP20 SM.DU2A0020BAA.STP 13.1MBRev Date:11/06/2014 |
13.1MB | 11/06/2014 | |
Solid Model: D1000, Frame 5, models CIMR-DU2A0065AAA, CIMR-DU2A0090AAA for Open Chassis/IP00 SM.DU2A0065AAA.STP 18.3MBRev Date:11/06/2014 |
18.3MB | 11/06/2014 | |
Solid Model: D1000, Frame 3, models CIMR-DU2A0030AAA, CIMR-DU4A0030AAA, CIMR-DU4A0040AAA for Open Chassis/IP00 SM.DU4A0040AAA.STP 16.2MBRev Date:11/06/2014 |
16.2MB | 11/06/2014 | |
Solid Model: D1000, Frame 4, models CIMR-DU2A0050AAA, CIMR-DU4A0060AAA, CIMR-DU4A0100AAA for Open Chassis/IP00 SM.DU4A0100AAA.STP 36.6MBRev Date:11/06/2014 |
36.6MB | 11/06/2014 | |
Solid Model: D1000, Frame 6, models CIMR-DU2A0130AAA, CIMR-DU4A0130AAA, CIMR-DU4A0185AAA for Open Chassis/IP00 SM.DU4A0185AAA.STP 18.2MBRev Date:11/06/2014 |
18.2MB | 11/06/2014 | |
Solid Model: D1000, Frame 7, models CIMR-DU4A0270AAA, CIMR-DU4A0370AAA for Open Chassis/IP00 SM.DU4A0370AAA.STP 20.5MBRev Date:11/06/2014 |
20.5MB | 11/06/2014 | |
Solid Model: D1000, Frame 8, model CIMR-DU4A0630AAA for Open Chassis/IP00 SM.DU4A0630AAA.STP 29.9MBRev Date:11/06/2014 |
29.9MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Capacitor UCA000062, 290 uF SM.UCA000062 375KBRev Date:11/06/2014 |
375KB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Capacitor UCA000063, 402 uF SM.UCA000063 414KBRev Date:11/06/2014 |
414KB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Capacitor UCA000064, 800 uF SM.UCA000064 638KBRev Date:11/06/2014 |
638KB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000349, EUJ71080X SM.UFI000349 6.6MBRev Date:11/06/2014 |
6.6MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000350, EUJ71081X SM.UFI000350 7.3MBRev Date:11/06/2014 |
7.3MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000351, EUJ71082X SM.UFI000351 11.1MBRev Date:11/06/2014 |
11.1MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000352, EUJ71083X SM.UFI000352 9.1MBRev Date:11/06/2014 |
9.1MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000353, EUJ71084X SM.UFI000353 10.7MBRev Date:11/06/2014 |
10.7MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000354, EUJ71085X SM.UFI000354 13.2MBRev Date:11/06/2014 |
13.2MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000355, EUJ71086X SM.UFI000355 11.1MBRev Date:11/06/2014 |
11.1MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000356, EUJ71087X SM.UFI000356 15.8MBRev Date:11/06/2014 |
15.8MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000357, EUJ71088X SM.UFI000357 6.8MBRev Date:11/06/2014 |
6.8MB | 11/06/2014 | |