D1000 Regenerative Converter
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: D1000, Input AC Reactor, URX000453, 0.64 mH, 57 A, 200 VAC SM.URX000453 337KBRev Date:11/06/2014 |
337KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000454, 0.44 mH, 83 A, 200 VAC SM.URX000454 372KBRev Date:11/06/2014 |
372KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000455, 0.26 mH, 140 A, 200 VAC SM.URX000455 373KBRev Date:11/06/2014 |
373KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000456, 0.18 mH, 200 A, 200 VAC SM.URX000456 379KBRev Date:11/06/2014 |
379KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000457, 0.14 mH, 270 A, 200 VAC SM.URX000457 357KBRev Date:11/06/2014 |
357KB | 11/06/2014 | |
Node: lr1