D1000 Regenerative Converter
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: D1000, Frame 1, models CIMR-DU2A0005BAA, CIMR-DU2A0010BAA, CIMR-DU4A0005BAA, CIMR-DU4A0010BAA for IP20 SM.DU2A0005BAA.STP 16.2MBRev Date:11/06/2014 |
16.2MB | 11/06/2014 | |
Solid Model: D1000, Frame 2, models CIMR-DU2A0020BAA, CIMR-DU4A0020BAA for IP20 SM.DU2A0020BAA.STP 13.1MBRev Date:11/06/2014 |
13.1MB | 11/06/2014 | |
Solid Model: D1000, Frame 5, models CIMR-DU2A0065AAA, CIMR-DU2A0090AAA for Open Chassis/IP00 SM.DU2A0065AAA.STP 18.3MBRev Date:11/06/2014 |
18.3MB | 11/06/2014 | |
Solid Model: D1000, Frame 3, models CIMR-DU2A0030AAA, CIMR-DU4A0030AAA, CIMR-DU4A0040AAA for Open Chassis/IP00 SM.DU4A0040AAA.STP 16.2MBRev Date:11/06/2014 |
16.2MB | 11/06/2014 | |
Solid Model: D1000, Frame 4, models CIMR-DU2A0050AAA, CIMR-DU4A0060AAA, CIMR-DU4A0100AAA for Open Chassis/IP00 SM.DU4A0100AAA.STP 36.6MBRev Date:11/06/2014 |
36.6MB | 11/06/2014 | |
Solid Model: D1000, Frame 6, models CIMR-DU2A0130AAA, CIMR-DU4A0130AAA, CIMR-DU4A0185AAA for Open Chassis/IP00 SM.DU4A0185AAA.STP 18.2MBRev Date:11/06/2014 |
18.2MB | 11/06/2014 | |
Solid Model: D1000, Frame 7, models CIMR-DU4A0270AAA, CIMR-DU4A0370AAA for Open Chassis/IP00 SM.DU4A0370AAA.STP 20.5MBRev Date:11/06/2014 |
20.5MB | 11/06/2014 | |
Solid Model: D1000, Frame 8, model CIMR-DU4A0630AAA for Open Chassis/IP00 SM.DU4A0630AAA.STP 29.9MBRev Date:11/06/2014 |
29.9MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Capacitor UCA000062, 290 uF SM.UCA000062 375KBRev Date:11/06/2014 |
375KB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Capacitor UCA000063, 402 uF SM.UCA000063 414KBRev Date:11/06/2014 |
414KB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Capacitor UCA000064, 800 uF SM.UCA000064 638KBRev Date:11/06/2014 |
638KB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000349, EUJ71080X SM.UFI000349 6.6MBRev Date:11/06/2014 |
6.6MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000350, EUJ71081X SM.UFI000350 7.3MBRev Date:11/06/2014 |
7.3MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000351, EUJ71082X SM.UFI000351 11.1MBRev Date:11/06/2014 |
11.1MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000352, EUJ71083X SM.UFI000352 9.1MBRev Date:11/06/2014 |
9.1MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000353, EUJ71084X SM.UFI000353 10.7MBRev Date:11/06/2014 |
10.7MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000354, EUJ71085X SM.UFI000354 13.2MBRev Date:11/06/2014 |
13.2MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000355, EUJ71086X SM.UFI000355 11.1MBRev Date:11/06/2014 |
11.1MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000356, EUJ71087X SM.UFI000356 15.8MBRev Date:11/06/2014 |
15.8MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000357, EUJ71088X SM.UFI000357 6.8MBRev Date:11/06/2014 |
6.8MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000358, EUJ71089X SM.UFI000358 6.7MBRev Date:11/06/2014 |
6.7MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000359, EUJ71090X SM.UFI000359 9.0MBRev Date:11/06/2014 |
9.0MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000360, EUJ71091X SM.UFI000360 10.2MBRev Date:11/06/2014 |
10.2MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000361, EUJ71092X SM.UFI000361 9.1MBRev Date:11/06/2014 |
9.1MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000362, EUJ71093X SM.UFI000362 11.6MBRev Date:11/06/2014 |
11.6MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000363, EUJ71094X SM.UFI000363 10.4MBRev Date:11/06/2014 |
10.4MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000364, EUJ71095X SM.UFI000364 15.5MBRev Date:11/06/2014 |
15.5MB | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000365, EUJ71096X SM.UFI000365 16.1MBRev Date:11/06/2014 |
16.1MB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000451, 2.45 mH, 15 A, 200 VAC SM.URX000451 305KBRev Date:11/06/2014 |
305KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000452, 1.27 mH, 29 A, 200 VAC SM.URX000452 359KBRev Date:11/06/2014 |
359KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000453, 0.64 mH, 57 A, 200 VAC SM.URX000453 337KBRev Date:11/06/2014 |
337KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000454, 0.44 mH, 83 A, 200 VAC SM.URX000454 372KBRev Date:11/06/2014 |
372KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000455, 0.26 mH, 140 A, 200 VAC SM.URX000455 373KBRev Date:11/06/2014 |
373KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000456, 0.18 mH, 200 A, 200 VAC SM.URX000456 379KBRev Date:11/06/2014 |
379KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000457, 0.14 mH, 270 A, 200 VAC SM.URX000457 357KBRev Date:11/06/2014 |
357KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000458, 0.09 mH, 400 A, 200 VAC SM.URX000458 359KBRev Date:11/06/2014 |
359KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000459, 9.19 mH, 8 A, 400 VAC SM.URX000459 308KBRev Date:11/06/2014 |
308KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000460, 4.59 mH, 16 A, 400 VAC SM.URX000460 312KBRev Date:11/06/2014 |
312KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000461, 2.45 mH, 30 A, 400 VAC SM.URX000461 312KBRev Date:11/06/2014 |
312KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000462, 1.71 mH, 43 A, 400 VAC SM.URX000462 373KBRev Date:11/06/2014 |
373KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000463, 1.27 mH, 58 A, 400 VAC SM.URX000463 373KBRev Date:11/06/2014 |
373KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000464, 0.85 mH, 86 A, 400 VAC SM.URX000464 373KBRev Date:11/06/2014 |
373KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000465, 0.51 mH, 145 A, 400 VAC SM.URX000465 352KBRev Date:11/06/2014 |
352KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000466, 0.35 mH, 210 A, 400 VAC SM.URX000466 358KBRev Date:11/06/2014 |
358KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000467, 0.25 mH, 300 A, 400 VAC SM.URX000467 345KBRev Date:11/06/2014 |
345KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000468, 0.18 mH, 410 A, 400 VAC SM.URX000468 356KBRev Date:11/06/2014 |
356KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000469, 0.13 mH, 560 A, 400 VAC SM.URX000469 355KBRev Date:11/06/2014 |
355KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000471, 0.06 mH, 410 A, 400 VAC SM.URX000471 379KBRev Date:11/06/2014 |
379KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000472, 0.05 mH, 560 A, 400 VAC SM.URX000472 359KBRev Date:11/06/2014 |
359KB | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000473, 0.02 mH, 1140 A, 400 VAC SM.URX000473 1.0MBRev Date:11/06/2014 |
1.0MB | 11/06/2014 | |