D1000 Regenerative Converter
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: D1000, Frame 1, models CIMR-DU2A0005BAA, CIMR-DU2A0010BAA, CIMR-DU4A0005BAA, CIMR-DU4A0010BAA for IP20 SM.DU2A0005BAA.STP![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Frame 2, models CIMR-DU2A0020BAA, CIMR-DU4A0020BAA for IP20 SM.DU2A0020BAA.STP![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Frame 5, models CIMR-DU2A0065AAA, CIMR-DU2A0090AAA for Open Chassis/IP00 SM.DU2A0065AAA.STP![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Frame 3, models CIMR-DU2A0030AAA, CIMR-DU4A0030AAA, CIMR-DU4A0040AAA for Open Chassis/IP00 SM.DU4A0040AAA.STP![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Frame 4, models CIMR-DU2A0050AAA, CIMR-DU4A0060AAA, CIMR-DU4A0100AAA for Open Chassis/IP00 SM.DU4A0100AAA.STP![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Frame 6, models CIMR-DU2A0130AAA, CIMR-DU4A0130AAA, CIMR-DU4A0185AAA for Open Chassis/IP00 SM.DU4A0185AAA.STP![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Frame 7, models CIMR-DU4A0270AAA, CIMR-DU4A0370AAA for Open Chassis/IP00 SM.DU4A0370AAA.STP![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Frame 8, model CIMR-DU4A0630AAA for Open Chassis/IP00 SM.DU4A0630AAA.STP![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Capacitor UCA000062, 290 uF SM.UCA000062![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Capacitor UCA000063, 402 uF SM.UCA000063![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Capacitor UCA000064, 800 uF SM.UCA000064![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000349, EUJ71080X SM.UFI000349![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000350, EUJ71081X SM.UFI000350![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000351, EUJ71082X SM.UFI000351![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000352, EUJ71083X SM.UFI000352![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000353, EUJ71084X SM.UFI000353![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000354, EUJ71085X SM.UFI000354![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000355, EUJ71086X SM.UFI000355![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000356, EUJ71087X SM.UFI000356![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000357, EUJ71088X SM.UFI000357![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000358, EUJ71089X SM.UFI000358![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000359, EUJ71090X SM.UFI000359![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000360, EUJ71091X SM.UFI000360![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000361, EUJ71092X SM.UFI000361![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000362, EUJ71093X SM.UFI000362![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000363, EUJ71094X SM.UFI000363![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000364, EUJ71095X SM.UFI000364![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Module UFI000365, EUJ71096X SM.UFI000365![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000451, 2.45 mH, 15 A, 200 VAC SM.URX000451![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000452, 1.27 mH, 29 A, 200 VAC SM.URX000452![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000453, 0.64 mH, 57 A, 200 VAC SM.URX000453![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000454, 0.44 mH, 83 A, 200 VAC SM.URX000454![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000455, 0.26 mH, 140 A, 200 VAC SM.URX000455![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000456, 0.18 mH, 200 A, 200 VAC SM.URX000456![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000457, 0.14 mH, 270 A, 200 VAC SM.URX000457![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000458, 0.09 mH, 400 A, 200 VAC SM.URX000458![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000459, 9.19 mH, 8 A, 400 VAC SM.URX000459![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000460, 4.59 mH, 16 A, 400 VAC SM.URX000460![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000461, 2.45 mH, 30 A, 400 VAC SM.URX000461![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000462, 1.71 mH, 43 A, 400 VAC SM.URX000462![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000463, 1.27 mH, 58 A, 400 VAC SM.URX000463![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000464, 0.85 mH, 86 A, 400 VAC SM.URX000464![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000465, 0.51 mH, 145 A, 400 VAC SM.URX000465![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000466, 0.35 mH, 210 A, 400 VAC SM.URX000466![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000467, 0.25 mH, 300 A, 400 VAC SM.URX000467![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000468, 0.18 mH, 410 A, 400 VAC SM.URX000468![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000469, 0.13 mH, 560 A, 400 VAC SM.URX000469![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000471, 0.06 mH, 410 A, 400 VAC SM.URX000471![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000472, 0.05 mH, 560 A, 400 VAC SM.URX000472![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000473, 0.02 mH, 1140 A, 400 VAC SM.URX000473![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |