Single Phase Converter
Mechanical 2-D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensional Diagram: iQpump1000 Configured with Single Phase Converter, NEMA Type 3R, F1 Enclosure DD.Q1C.3R.SPBC.F1.02 303KB 1.0MBRev Date:03/22/2019 |
303KB 1.0MB | 03/22/2019 | |
Dimension Drawing: Single phase converter, Frame 1, IP00, for catalog codes SPBC-2015XXX, SPBC-2022XXX, SPBC-4022XXX, SPBC-4030XXX DD.SPBC.FR1.IP00 477KB 920KBRev Date:11/29/2017 |
477KB 920KB | 11/29/2017 | |
Dimension Drawing: Single phase converter, Frame 1, with Nema type 1 kit installed on catalog codes SPBC-2015XXX, SPBC-2022XXX, SPBC-4022XXX, SPBC-4030XXX DD.SPBC.FR1.N1 480KB 829KBRev Date:09/10/2018 |
480KB 829KB | 09/10/2018 | |
Dimension Drawing: Single phase converter, Frame 2, IP00, for catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX DD.SPBC.FR2.IP00 375KB 535KBRev Date:11/29/2017 |
375KB 535KB | 11/29/2017 | |
Dimension Drawing: Single phase converter, Frame 2, with Nema type 1 kit installed on catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX DD.SPBC.FR2.N1 393KB 532KBRev Date:09/10/2018 |
393KB 532KB | 09/10/2018 | |
Dimension Drawing: Single phase converter, Frame 3A, IP00, for catalog codes SPBC-2037XXX, SPBC-2045XXX, SPBC-4056XXX DD.SPBC.FR3A.IP00 877KB 391KBRev Date:02/05/2019 |
877KB 391KB | 02/05/2019 | |
Dimension Drawing: Single phase converter, Frame 3A, with Nema type 1 kit installed on catalog codes SPBC-2037XXX, SPBC-2045XXX, SPBC-4056XXX DD.SPBC.FR3A.N1 866KB 384KBRev Date:02/15/2019 |
866KB 384KB | 02/15/2019 | |
Dimension Drawing: Single phase converter, Frame 3B, with Nema type 1 kit installed on catalog code SPBC-4093XXX DD.SPBC.FR3B.N1 565KB 326KBRev Date:02/15/2019 |
565KB 326KB | 02/15/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000520, 0.33 mH, 191 A DD.URX000520 222KB 202KBRev Date:02/14/2019 |
222KB 202KB | 02/14/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000521, 0.28 mH, 228 A DD.URX000521 202KB 221KBRev Date:02/14/2019 |
202KB 221KB | 02/14/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000527, 0.90 mH, 141 A DD.URX000527 220KB 210KBRev Date:02/14/2019 |
220KB 210KB | 02/14/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000529, 0.54 mH, 234 A DD.URX000529 217KB 220KBRev Date:02/14/2019 |
217KB 220KB | 02/14/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000530, 0.81 mH, 79 A DD.URX000530 170KB 229KBRev Date:02/13/2018 |
170KB 229KB | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000531, 0.55 mH, 116 A DD.URX000531 170KB 229KBRev Date:02/13/2018 |
170KB 229KB | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000532, 0.41 mH, 154 A DD.URX000532 230KB 168KBRev Date:02/13/2018 |
230KB 168KB | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000534, 2.19 mH, 58 A DD.URX000534 230KB 171KBRev Date:02/13/2018 |
230KB 171KB | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000535, 1.65 mH, 77 A DD.URX000535 168KB 230KBRev Date:02/13/2018 |
168KB 230KB | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000536, 1.33 mH, 96 A DD.URX000536 231KB 171KBRev Date:02/13/2018 |
231KB 171KB | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000537, 1.12 mH, 114 A DD.URX000537 230KB 166KBRev Date:02/13/2018 |
230KB 166KB | 02/13/2018 | |
Dimension Drawing: Single phase converter Type 1 kit for DC link choke DD.UUX01688.N1 231KB 190KBRev Date:11/30/2018 |
231KB 190KB | 11/30/2018 | |