Single Phase Converter
Mechanical 2-D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensional Diagram: iQpump1000 Configured with Single Phase Converter, NEMA Type 3R, F1 Enclosure DD.Q1C.3R.SPBC.F1.02![]() ![]() Rev Date:03/22/2019 |
![]() ![]() | 03/22/2019 | |
Dimension Drawing: Single phase converter, Frame 1, IP00, for catalog codes SPBC-2015XXX, SPBC-2022XXX, SPBC-4022XXX, SPBC-4030XXX DD.SPBC.FR1.IP00![]() ![]() Rev Date:11/29/2017 |
![]() ![]() | 11/29/2017 | |
Dimension Drawing: Single phase converter, Frame 1, with Nema type 1 kit installed on catalog codes SPBC-2015XXX, SPBC-2022XXX, SPBC-4022XXX, SPBC-4030XXX DD.SPBC.FR1.N1![]() ![]() Rev Date:09/10/2018 |
![]() ![]() | 09/10/2018 | |
Dimension Drawing: Single phase converter, Frame 2, IP00, for catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX DD.SPBC.FR2.IP00![]() ![]() Rev Date:11/29/2017 |
![]() ![]() | 11/29/2017 | |
Dimension Drawing: Single phase converter, Frame 2, with Nema type 1 kit installed on catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX DD.SPBC.FR2.N1![]() ![]() Rev Date:09/10/2018 |
![]() ![]() | 09/10/2018 | |
Dimension Drawing: Single phase converter, Frame 3A, IP00, for catalog codes SPBC-2037XXX, SPBC-2045XXX, SPBC-4056XXX DD.SPBC.FR3A.IP00![]() ![]() Rev Date:02/05/2019 |
![]() ![]() | 02/05/2019 | |
Dimension Drawing: Single phase converter, Frame 3A, with Nema type 1 kit installed on catalog codes SPBC-2037XXX, SPBC-2045XXX, SPBC-4056XXX DD.SPBC.FR3A.N1![]() ![]() Rev Date:02/15/2019 |
![]() ![]() | 02/15/2019 | |
Dimension Drawing: Single phase converter, Frame 3B, with Nema type 1 kit installed on catalog code SPBC-4093XXX DD.SPBC.FR3B.N1![]() ![]() Rev Date:02/15/2019 |
![]() ![]() | 02/15/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000520, 0.33 mH, 191 A DD.URX000520![]() ![]() Rev Date:02/14/2019 |
![]() ![]() | 02/14/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000521, 0.28 mH, 228 A DD.URX000521![]() ![]() Rev Date:02/14/2019 |
![]() ![]() | 02/14/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000527, 0.90 mH, 141 A DD.URX000527![]() ![]() Rev Date:02/14/2019 |
![]() ![]() | 02/14/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000529, 0.54 mH, 234 A DD.URX000529![]() ![]() Rev Date:02/14/2019 |
![]() ![]() | 02/14/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000530, 0.81 mH, 79 A DD.URX000530![]() ![]() Rev Date:02/13/2018 |
![]() ![]() | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000531, 0.55 mH, 116 A DD.URX000531![]() ![]() Rev Date:02/13/2018 |
![]() ![]() | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000532, 0.41 mH, 154 A DD.URX000532![]() ![]() Rev Date:02/13/2018 |
![]() ![]() | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000534, 2.19 mH, 58 A DD.URX000534![]() ![]() Rev Date:02/13/2018 |
![]() ![]() | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000535, 1.65 mH, 77 A DD.URX000535![]() ![]() Rev Date:02/13/2018 |
![]() ![]() | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000536, 1.33 mH, 96 A DD.URX000536![]() ![]() Rev Date:02/13/2018 |
![]() ![]() | 02/13/2018 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000537, 1.12 mH, 114 A DD.URX000537![]() ![]() Rev Date:02/13/2018 |
![]() ![]() | 02/13/2018 | |
Dimension Drawing: Single phase converter Type 1 kit for DC link choke DD.UUX01688.N1![]() ![]() Rev Date:11/30/2018 |
![]() ![]() | 11/30/2018 | |