Single Phase Converter
Mechanical 3-D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Single phase converter, Frame 1A, IP00, for catalog codes SPBC-2015XXX, SPBC-4015XXX, SPBC-4022XXX, SPBC-4030XXX SM_SPBC_FR1A_IP00 7.4MBRev Date:11/30/2017 |
7.4MB | 11/30/2017 | |
Solid Model: Single phase converter, Frame 1A, with Nema type 1 kit installed on catalog codes SPBC-2015XXX, SPBC-4022XXX, SPBC-4030XXX SM_SPBC_FR1A_N1 9.1MBRev Date:09/10/2018 |
9.1MB | 09/10/2018 | |
Solid Model: Single phase converter, Frame 1B, IP00, for catalog code SPBC-2022XXX SM_SPBC_FR1B_IP00 9.2MBRev Date:11/30/2017 |
9.2MB | 11/30/2017 | |
Solid Model: Single phase converter, Frame 1B, with Nema type 1 kit installed on catalog code SPBC-2022XXX SM_SPBC_FR1B_N1 11.0MBRev Date:09/10/2018 |
11.0MB | 09/10/2018 | |
Solid Model: Single phase converter, Frame 2, IP00, for catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX SM_SPBC_FR2_IP00 7.9MBRev Date:11/30/2017 |
7.9MB | 11/30/2017 | |
Solid Model: Single phase converter, Frame 2, with Nema type 1 kit installed on catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX SM_SPBC_FR2_N1 10.3MBRev Date:09/10/2018 |
10.3MB | 09/10/2018 | |
Solid Model: Single phase converter, Frame 3A1, IP00, for catalog codes SPBC-2037XXX, SPBC-4056XXX SM_SPBC_FR3A1_IP00 8.6MBRev Date:03/15/2019 |
8.6MB | 03/15/2019 | |
Solid Model: Single phase converter, Frame 3A1, with Nema type 1 kit installed on catalog codes SPBC-2037XXX, SPBC-4056XXX SM_SPBC_FR3A1_N1 10.2MBRev Date:03/19/2019 |
10.2MB | 03/19/2019 | |
Solid Model: Single phase converter, Frame 3A2, IP00, for catalog code SPBC-2045XXX SM_SPBC_FR3A2_IP00 7.2MBRev Date:03/15/2019 |
7.2MB | 03/15/2019 | |
Solid Model: Single phase converter, Frame 3A2, with Nema type 1 kit installed on catalog code SPBC-2045XXX SM_SPBC_FR3A2_N1 8.8MBRev Date:03/19/2019 |
8.8MB | 03/19/2019 | |