Single Phase Converter

Mechanical 3-D

  Title/Number File(s) Rev Date

Solid Model: Single phase converter, Frame 1A, IP00, for catalog codes SPBC-2015XXX, SPBC-4015XXX, SPBC-4022XXX, SPBC-4030XXX

SM_SPBC_FR1A_IP00 7.4MB

Rev Date:11/30/2017

7.4MB

11/30/2017

Solid Model: Single phase converter, Frame 1A, with Nema type 1 kit installed on catalog codes SPBC-2015XXX, SPBC-4022XXX, SPBC-4030XXX

SM_SPBC_FR1A_N1 9.1MB

Rev Date:09/10/2018

9.1MB

09/10/2018

Solid Model: Single phase converter, Frame 1B, IP00, for catalog code SPBC-2022XXX

SM_SPBC_FR1B_IP00 9.2MB

Rev Date:11/30/2017

9.2MB

11/30/2017

Solid Model: Single phase converter, Frame 1B, with Nema type 1 kit installed on catalog code SPBC-2022XXX

SM_SPBC_FR1B_N1 11.0MB

Rev Date:09/10/2018

11.0MB

09/10/2018

Solid Model: Single phase converter, Frame 2, IP00, for catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX

SM_SPBC_FR2_IP00 7.9MB

Rev Date:11/30/2017

7.9MB

11/30/2017

Solid Model: Single phase converter, Frame 2, with Nema type 1 kit installed on catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX

SM_SPBC_FR2_N1 10.3MB

Rev Date:09/10/2018

10.3MB

09/10/2018

Solid Model: Single phase converter, Frame 3A1, IP00, for catalog codes SPBC-2037XXX, SPBC-4056XXX

SM_SPBC_FR3A1_IP00 8.6MB

Rev Date:03/15/2019

8.6MB

03/15/2019

Solid Model: Single phase converter, Frame 3A1, with Nema type 1 kit installed on catalog codes SPBC-2037XXX, SPBC-4056XXX

SM_SPBC_FR3A1_N1 10.2MB

Rev Date:03/19/2019

10.2MB

03/19/2019

Solid Model: Single phase converter, Frame 3A2, IP00, for catalog code SPBC-2045XXX

SM_SPBC_FR3A2_IP00 7.2MB

Rev Date:03/15/2019

7.2MB

03/15/2019

Solid Model: Single phase converter, Frame 3A2, with Nema type 1 kit installed on catalog code SPBC-2045XXX

SM_SPBC_FR3A2_N1 8.8MB

Rev Date:03/19/2019

8.8MB

03/19/2019

Solid Model: Single phase converter, Frame 3B, IP00, for catalog code SPBC-4093XXX

SM_SPBC_FR3B_IP00 10.2MB

Rev Date:03/15/2019

10.2MB

03/15/2019

Solid Model: Single phase converter, Frame 3B, with Nema type 1 kit installed on catalog code SPBC-4093XXX

SM_SPBC_FR3B_N1 12.1MB

Rev Date:03/19/2019

12.1MB

03/19/2019

Solid Model: Single phase converter, DC Link Choke, URX000520, 0.33 mH, 191 A

SM_URX000520 1.5MB

Rev Date:03/14/2019

1.5MB

03/14/2019

Solid Model: Single phase converter, DC Link Choke, URX000521, 0.28 mH, 228 A

SM_URX000521 1.5MB

Rev Date:03/14/2019

1.5MB

03/14/2019

Solid Model: Single phase converter, DC Link Choke, URX000527, 0.90 mH, 141 A

SM_URX000527 1.6MB

Rev Date:03/14/2019

1.6MB

03/14/2019

Solid Model: Single phase converter, DC Link Choke, URX000529, 0.54 mH, 234 A

SM_URX000529 1.7MB

Rev Date:03/14/2019

1.7MB

03/14/2019

Solid Model: Single phase converter, DC Link Choke, URX000530, 0.81 mH, 79 A

SM_URX000530 1.7MB

Rev Date:01/25/2018

1.7MB

01/25/2018

Solid Model: Single phase converter, DC Link Choke, URX000531, 0.55 mH, 116 A

SM_URX000531 1.7MB

Rev Date:01/25/2018

1.7MB

01/25/2018

Solid Model: Single phase converter, DC Link Choke, URX000532, 0.41 mH, 154 A

SM_URX000532 1.8MB

Rev Date:01/25/2018

1.8MB

01/25/2018

Solid Model: Single phase converter, DC Link Choke, URX000534, 2.19 mH, 58 A

SM_URX000534 1.7MB

Rev Date:01/25/2018

1.7MB

01/25/2018

Solid Model: Single phase converter, DC Link Choke, URX000535, 1.65 mH, 77 A

SM_URX000535 1.5MB

Rev Date:01/25/2018

1.5MB

01/25/2018

Solid Model: Single phase converter, DC Link Choke, URX000536, 1.33 mH, 96 A

SM_URX000536 1.7MB

Rev Date:01/25/2018

1.7MB

01/25/2018

Solid Model: Single phase converter, DC Link Choke, URX000537, 1.12 mH, 114 A

SM_URX000537 1.8MB

Rev Date:01/25/2018

1.8MB

01/25/2018

Solid Model: Single phase converter Type 1 kit for DC link choke

SM_UUX01688_N1 4.5MB

Rev Date:12/05/2018

4.5MB

12/05/2018