Single Phase Converter
Mechanical 3-D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Single phase converter, Frame 1A, IP00, for catalog codes SPBC-2015XXX, SPBC-4015XXX, SPBC-4022XXX, SPBC-4030XXX SM_SPBC_FR1A_IP00![]() Rev Date:11/30/2017 |
![]() | 11/30/2017 | |
Solid Model: Single phase converter, Frame 1A, with Nema type 1 kit installed on catalog codes SPBC-2015XXX, SPBC-4022XXX, SPBC-4030XXX SM_SPBC_FR1A_N1![]() Rev Date:09/10/2018 |
![]() | 09/10/2018 | |
Solid Model: Single phase converter, Frame 1B, IP00, for catalog code SPBC-2022XXX SM_SPBC_FR1B_IP00![]() Rev Date:11/30/2017 |
![]() | 11/30/2017 | |
Solid Model: Single phase converter, Frame 1B, with Nema type 1 kit installed on catalog code SPBC-2022XXX SM_SPBC_FR1B_N1![]() Rev Date:09/10/2018 |
![]() | 09/10/2018 | |
Solid Model: Single phase converter, Frame 2, IP00, for catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX SM_SPBC_FR2_IP00![]() Rev Date:11/30/2017 |
![]() | 11/30/2017 | |
Node: lr2