
iQpump1000 Configured
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure F1, NEMA Type 3R DD.AP1.3R.F1.01![]() ![]() Rev Date:10/25/2012 |
![]() ![]() | 10/25/2012 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure F2, NEMA Type 3R DD.AP1.3R.F2.01![]() ![]() Rev Date:07/01/2012 |
![]() ![]() | 07/01/2012 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure W1, NEMA Type 3R DD.AP1.3R.W1.01![]() ![]() Rev Date:05/10/2016 |
![]() ![]() | 05/10/2016 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure W2, NEMA Type 3R DD.AP1.3R.W2.01![]() ![]() Rev Date:05/10/2016 |
![]() ![]() | 05/10/2016 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure W3, NEMA Type 3R DD.AP1.3R.W3.01![]() ![]() Rev Date:05/10/2016 |
![]() ![]() | 05/10/2016 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure W4, NEMA Type 3R DD.AP1.3R.W4.01![]() ![]() Rev Date:03/22/2018 |
![]() ![]() | 03/22/2018 | |
Dimensional Diagram: iQpump1000 Configured with Single Phase Converter, NEMA Type 3R, F1 Enclosure DD.Q1C.3R.SPBC.F1.01![]() ![]() Rev Date:05/17/2018 |
![]() ![]() | 05/17/2018 | |
Dimensional Diagram: iQpump1000 Configured with Single Phase Converter, NEMA Type 3R, F1 Enclosure DD.Q1C.3R.SPBC.F1.02![]() ![]() Rev Date:03/22/2019 |
![]() ![]() | 03/22/2019 | |
Dimensional Diagram: iQpump1000 Configured, 50HP, NEMA Type 3R, F1 Enclosure Q1C3J065-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 60 HP, NEMA Type 3R, F1 Enclosure, Q1C3J077-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 75 HP, NEMA Type 3R, F1 Enclosure Q1C3J096-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 100 HP, NEMA Type 3R, F1 Enclosure Q1C3J124-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 125 HP, NEMA Type 3R, F2 Enclosure Q1C3J156-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 150 HP, NEMA Type 3R, F2 Enclosure Q1C3J180-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 200 HP, NEMA Type 3R, F2 Enclosure Q1C3J240-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 250 HP, NEMA Type 3R, F2A Enclosure Q1C3J302-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Schematic Wiring Diagram: iQpump1000 Configured, 250HP, 12-Pulse, with Phase Monitor Q1C3J302SP-11![]() ![]() ![]() Rev Date:10/30/2015 |
![]() ![]() ![]() | 10/30/2015 | |
Dimensional Diagram: iQpump1000 Configured, 300 HP, NEMA Type 3R, F2A Enclosure Q1C3J361-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 350 HP, NEMA Type 3R, F2A Enclosure Q1C3J414-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 400 HP, NEMA Type 3R, F2A Enclosure Q1C3J477-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 500 HP, NEMA Type 3R, F2A Enclosure Q1C3J590-50![]() ![]() Rev Date:12/17/2014 |
![]() ![]() | 12/17/2014 | |
Dimensional Diagram: iQpump1000 Configured, 600 HP, NEMA Type 3R, F2A Enclosure Q1C3J675-50![]() ![]() Rev Date:08/11/2014 |
![]() ![]() | 08/11/2014 | |