iQpump1000 Configured
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure F1, NEMA Type 3R DD.AP1.3R.F1.01 949KB 223KBRev Date:10/25/2012 |
949KB 223KB | 10/25/2012 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure F2, NEMA Type 3R DD.AP1.3R.F2.01 151KB 770KBRev Date:07/01/2012 |
151KB 770KB | 07/01/2012 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure W1, NEMA Type 3R DD.AP1.3R.W1.01 193KB 337KBRev Date:05/10/2016 |
193KB 337KB | 05/10/2016 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure W2, NEMA Type 3R DD.AP1.3R.W2.01 286KB 606KBRev Date:05/10/2016 |
286KB 606KB | 05/10/2016 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure W3, NEMA Type 3R DD.AP1.3R.W3.01 348KB 207KBRev Date:05/10/2016 |
348KB 207KB | 05/10/2016 | |
Dimension Drawing: A1000/P1000/iQpump1000, Enclosure W4, NEMA Type 3R DD.AP1.3R.W4.01 218KB 468KBRev Date:03/22/2018 |
218KB 468KB | 03/22/2018 | |
Dimensional Diagram: iQpump1000 Configured with Single Phase Converter, NEMA Type 3R, F1 Enclosure DD.Q1C.3R.SPBC.F1.01 195KB 572KBRev Date:05/17/2018 |
195KB 572KB | 05/17/2018 | |
Dimensional Diagram: iQpump1000 Configured with Single Phase Converter, NEMA Type 3R, F1 Enclosure DD.Q1C.3R.SPBC.F1.02 303KB 1.0MBRev Date:03/22/2019 |
303KB 1.0MB | 03/22/2019 | |
Dimensional Diagram: iQpump1000 Configured, 50HP, NEMA Type 3R, F1 Enclosure Q1C3J065-50 446KB 77KBRev Date:08/11/2014 |
446KB 77KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 60 HP, NEMA Type 3R, F1 Enclosure, Q1C3J077-50 82KB 692KBRev Date:08/11/2014 |
82KB 692KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 75 HP, NEMA Type 3R, F1 Enclosure Q1C3J096-50 82KB 633KBRev Date:08/11/2014 |
82KB 633KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 100 HP, NEMA Type 3R, F1 Enclosure Q1C3J124-50 634KB 88KBRev Date:08/11/2014 |
634KB 88KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 125 HP, NEMA Type 3R, F2 Enclosure Q1C3J156-50 474KB 81KBRev Date:08/11/2014 |
474KB 81KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 150 HP, NEMA Type 3R, F2 Enclosure Q1C3J180-50 81KB 432KBRev Date:08/11/2014 |
81KB 432KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 200 HP, NEMA Type 3R, F2 Enclosure Q1C3J240-50 79KB 447KBRev Date:08/11/2014 |
79KB 447KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 250 HP, NEMA Type 3R, F2A Enclosure Q1C3J302-50 329KB 92KBRev Date:08/11/2014 |
329KB 92KB | 08/11/2014 | |
Schematic Wiring Diagram: iQpump1000 Configured, 250HP, 12-Pulse, with Phase Monitor Q1C3J302SP-11 136KB 260KB 323KBRev Date:10/30/2015 |
136KB 260KB 323KB | 10/30/2015 | |
Dimensional Diagram: iQpump1000 Configured, 300 HP, NEMA Type 3R, F2A Enclosure Q1C3J361-50 90KB 328KBRev Date:08/11/2014 |
90KB 328KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 350 HP, NEMA Type 3R, F2A Enclosure Q1C3J414-50 367KB 89KBRev Date:08/11/2014 |
367KB 89KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 400 HP, NEMA Type 3R, F2A Enclosure Q1C3J477-50 89KB 367KBRev Date:08/11/2014 |
89KB 367KB | 08/11/2014 | |
Dimensional Diagram: iQpump1000 Configured, 500 HP, NEMA Type 3R, F2A Enclosure Q1C3J590-50 367KB 89KBRev Date:12/17/2014 |
367KB 89KB | 12/17/2014 | |
Dimensional Diagram: iQpump1000 Configured, 600 HP, NEMA Type 3R, F2A Enclosure Q1C3J675-50 367KB 93KBRev Date:08/11/2014 |
367KB 93KB | 08/11/2014 | |