iQpump1000
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing: P1000 Bypass, W2 Enclosure, Type 1 DD.P1.1.W2.01 58KB 316KBRev Date:12/03/2013 |
58KB 316KB | 12/03/2013 | |
Dimension Drawing: P1000 Frame 1 for CIMR-PU2A0004FXX, CIMR-PU2A0006FXX, CIMR-PU2A0008FXX, CIMR-PU2A0010FXX, CIMR-PU2A0012FXX, CIMR-PU4A0002FXX, CIMR-PU4A0004FXX, CIMR-PU4A0005FXX, CIMR-PU5A0003FXX, CIMR-PU5A0004FXX Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) DD.P1K.FR1.N1 1.2MB 865KBRev Date:02/28/2012 |
1.2MB 865KB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 10 for 6-pulse models: CIMR-PU2A0169AXX, CIMR-PU2A0211AXX, CIMR-PU4A0139AXX, CIMR-PU4A0165AXX, CIMR-PU5A0062AXX, CIMR-PU5A0077AXX, CIMR-PU5A0099AXX and 12-pulse models: CIMR-PU4T0139AXX, CIMR-PU4T0165AXX. Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. DD.P1K.FR10.IP00 1.2MB 1.5MBRev Date:08/14/2014 |
1.2MB 1.5MB | 08/14/2014 | |
Dimension Drawing: P1000 Frame 10 for CIMR-PU2A0169FXX, CIMR-PU2A0211FXX, CIMR-PU4A0139FXX, CIMR-PU4A0165FXX, CIMR-PU5A0062FXX, CIMR-PU5A0077FXX, CIMR-PU5A0099FXX for NEMA 1/IP20 DD.P1K.FR10.N1 864KB 1.2MBRev Date:02/28/2012 |
864KB 1.2MB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 11 for 6-pulse models: CIMR-PU2A0250AXX, CIMR-PU2A0312AXX, CIMR-PU4A0208AXX, CIMR-PU5A0125AXX, CIMR-PU5A0145AXX and 12-pulse model: CIMR-PU4T0208AXX for Open Chassis/IP00 DD.P1K.FR11.IP00 1.4MB 1.6MBRev Date:08/14/2014 |
1.4MB 1.6MB | 08/14/2014 | |
Dimension Drawing: P1000 Frame 11 for CIMR-PU2A0250AXX, CIMR-PU2A0312AXX, CIMR-PU4A0208AXX, CIMR-PU5A0125AXX, CIMR-PU5A0145AXX w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. DD.P1K.FR11.N1 1.1MB 1.1MBRev Date:02/28/2012 |
1.1MB 1.1MB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 12 for 6-pulse models: CIMR-PU2A0360AXX, CIMR-PU2A0415AXX, CIMR-PU4A0250AXX, CIMR-PU4A0296AXX, CIMR-PU4A0362AXX, CIMR-PU5A0192AXX, CIMR-PU5A0242AXX and 12-pulse models: CIMR-PU4T0250AXX, CIMR-PU4T0296AXX, CIMR-PU4T0362AXX for Open Chassis/IP00 DD.P1K.FR12.IP00 1.7MB 1.6MBRev Date:08/14/2014 |
1.7MB 1.6MB | 08/14/2014 | |
Dimension Drawing: P1000 Frame 12A for CIMR-PU2A0360AXX, CIMR-PU4A0250AXX, CIMR-PU4A0296AXX, CIMR-PU4A0362AXX, CIMR-PU5A0192AXX, CIMR-PU5A0242AXX w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. DD.P1K.FR12A.N1 1.2MB 1.3MBRev Date:02/28/2012 |
1.2MB 1.3MB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 12C for CIMR-PU2A0415AXX w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. DD.P1K.FR12C.N1 764KB 980KBRev Date:02/28/2012 |
764KB 980KB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 13 for CIMR-PU4A0414AXX for Open Chassis/IP00 DD.P1K.FR13.IP00 1.3MB 821KBRev Date:02/28/2012 |
1.3MB 821KB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 13 for CIMR-PU4A0414AXX w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. DD.P1K.FR13.N1 1.2MB 717KBRev Date:02/28/2012 |
1.2MB 717KB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 14 for CIMR-PU4A0515AXX, CIMR-PU4A0675AXX for Open Chassis/IP00 DD.P1K.FR14.IP00 795KB 918KBRev Date:02/28/2012 |
795KB 918KB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 14 for CIMR-PU4A0515AXX, CIMR-PU4A0675AXX w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. DD.P1K.FR14.N1 703KB 780KBRev Date:02/28/2012 |
703KB 780KB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 2 for CIMR-PU2A0018FXX, CIMR-PU2A0021FXX, CIMR-PU4A0007FXX, CIMR-PU4A0009FXX, CIMR-PU4A0011FXX, CIMR-PU5A0006FXX, CIMR-PU5A0009FXX Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) DD.P1K.FR2.N1 881KB 1.2MBRev Date:02/28/2012 |
881KB 1.2MB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 3 for CIMR-PU2A0030FXX, CIMR-PU2A0040FXX, CIMR-PU4A0018FXX, CIMR-PU4A0023FXX, CIMR-PU5A0011FXX Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) DD.P1K.FR3.N1 878KB 1.3MBRev Date:02/28/2012 |
878KB 1.3MB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 4 for CIMR-PU4A0031FXX Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) DD.P1K.FR4.N1 821KB 1.1MBRev Date:02/28/2012 |
821KB 1.1MB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 5 for CIMR-PU2A0056FXX, CIMR-PU4A0038FXX, CIMR-PU5A0017FXX, CIMR-PU5A0022FXX Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) DD.P1K.FR5.N1 931KB 1.3MBRev Date:02/28/2012 |
931KB 1.3MB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 6 for CIMR-PU2A0069FXX, CIMR-PU2A0081FXX, CIMR-PU4A0044FXX, , CIMR-PU5A0027FXX, CIMR-PU5A0032FXX Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) DD.P1K.FR6.N1 1.9MB 1.3MBRev Date:02/28/2012 |
1.9MB 1.3MB | 02/28/2012 | |
Dimension Drawing: P1000 Frame 7 for 6-pulse models: CIMR-PU2A0110AXX, CIMR-PU4A0058AXX and 12-pulse model: CIMR-PU4T0058AXX Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. DD.P1K.FR7.IP00 1.1MB 1.6MBRev Date:08/14/2014 |
1.1MB 1.6MB | 08/14/2014 | |
Dimension Drawing: P1000 Frame 7A for CIMR-PU2A0110FXX for NEMA 1/IP20 DD.P1K.FR7A.N1 762KB 981KBRev Date:02/28/2012 |
762KB 981KB | 02/28/2012 | |