iQpump1000
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: P1000 Frame 1 for CIMR-PU2A0004FAA, CIMR-PU2A0006FAA, CIMR-PU2A0008FAA, CIMR-PU2A0010FAA, CIMR-PU2A0012FAA, CIMR-PU4A0002FAA, CIMR-PU4A0004FAA, CIMR-PU4A0005FAA, CIMR-PU5A0003FAA, CIMR-PU5A0004FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR1.N1 6.6MBRev Date:07/02/2012 |
6.6MB | 07/02/2012 | |
Solid Model: P1000 Frame 10 for CIMR-PU2A0169FAA, CIMR-PU2A0211FAA, CIMR-PU4A0139FAA, CIMR-PU4A0165FAA, CIMR-PU5A0062FAA, CIMR-PU5A0077FAA, CIMR-PU5A0099FAA SM.P1K.FR10.N1 17.1MBRev Date:07/02/2012 |
17.1MB | 07/02/2012 | |
Solid Model: P1000 Frame 10 for CIMR-PU2A0169FAA, CIMR-PU2A0211FAA, CIMR-PU4A0139FAA, CIMR-PU4A0165FAA, CIMR-PU5A0062FAA, CIMR-PU5A0077FAA, CIMR-PU5A0099FAA Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. SM.P1K.FR10.OPEN 15.2MBRev Date:07/02/2012 |
15.2MB | 07/02/2012 | |
Solid Model: P1000 Frame 11A for CIMR-PU2A0250AAA w/ NEMA 1 Kit, CIMR-PU2A0312AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. SM.P1K.FR11A.N1 16.4MBRev Date:07/02/2012 |
16.4MB | 07/02/2012 | |
Solid Model: P1000 Frame 11A for CIMR-PU2A0250AAA, CIMR-PU2A0312AAA SM.P1K.FR11A.OPEN 14.3MBRev Date:07/02/2012 |
14.3MB | 07/02/2012 | |
Solid Model: P1000 Frame 11B for CIMR-PU4A0208AAA w/ NEMA 1 Kit, CIMR-PU5A0125AAA w/ NEMA 1 Kit, CIMR-PU5A0145AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. SM.P1K.FR11B.N1 21.5MBRev Date:07/02/2012 |
21.5MB | 07/02/2012 | |
Solid Model: P1000 Frame 11B for CIMR-PU4A0208AAA, CIMR-PU5A0125AAA, CIMR-PU5A0145AAA SM.P1K.FR11B.OPEN 19.2MBRev Date:07/02/2012 |
19.2MB | 07/02/2012 | |
Solid Model: P1000 Frame 12A for CIMR-PU2A0360AAA w/ NEMA 1 Kit, CIMR-PU4A0296AAA w/ NEMA 1 Kit, CIMR-PU4A0362AAA w/ NEMA 1 Kit, CIMR-PU5A0192AAA w/ NEMA 1 Kit, CIMR-PU5A0242AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. SM.P1K.FR12A.N1 20.2MBRev Date:07/02/2012 |
20.2MB | 07/02/2012 | |
Solid Model: P1000 Frame 12A for CIMR-PU2A0360AAA, CIMR-PU2A0415AAA, CIMR-PU4A0296AAA, CIMR-PU4A0362AAA, CIMR-PU5A0192AAA, CIMR-PU5A0242AAA SM.P1K.FR12A.OPEN 17.5MBRev Date:07/02/2012 |
17.5MB | 07/02/2012 | |
Solid Model: P1000 Frame 12B for CIMR-PU4A0250AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. SM.P1K.FR12B.N1 17.2MBRev Date:07/02/2012 |
17.2MB | 07/02/2012 | |
Solid Model: P1000 Frame 12B for CIMR-PU4A0250AAA SM.P1K.FR12B.OPEN 14.7MBRev Date:07/02/2012 |
14.7MB | 07/02/2012 | |
Solid Model: P1000 Frame 13 for CIMR-PU4A0414AAA, w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. SM.P1K.FR13.N1 24.1MBRev Date:07/02/2012 |
24.1MB | 07/02/2012 | |
Solid Model: P1000 Frame 13 for CIMR-PU4A0414AAA SM.P1K.FR13.OPEN 20.5MBRev Date:07/02/2012 |
20.5MB | 07/02/2012 | |
Solid Model: P1000 Frame 14 for CIMR-PU4A0515AAA w/ NEMA 1 kit, CIMR-PU4A0675AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. SM.P1K.FR14.N1 21.0MBRev Date:07/02/2012 |
21.0MB | 07/02/2012 | |
Solid Model: P1000 Frame 14 for CIMR-PU4A0515AAA, CIMR-PU4A0675AAA SM.P1K.FR14.OPEN 17.2MBRev Date:07/02/2012 |
17.2MB | 07/02/2012 | |
Solid Model: P1000 Frame 2 for CIMR-PU2A0018FAA, CIMR-PU2A0021FAA, CIMR-PU4A0007FAA, CIMR-PU4A0009FAA, CIMR-PU4A0011FAA, CIMR-PU5A0006FAA, CIMR-PU5A0009FAA,Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR2.N1 7.2MBRev Date:07/02/2012 |
7.2MB | 07/02/2012 | |
Solid Model: P1000 Frame 3 for CIMR-PU2A0030FAA, CIMR-PU2A0040FAA, CIMR-PU4A0018FAA, CIMR-PU4A0023FAA, CIMR-PU5A0011FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR3.N1 8.0MBRev Date:07/02/2012 |
8.0MB | 07/02/2012 | |
Solid Model: P1000 Frame 4 for CIMR-PU4A0031FAA,Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR4.N1 17.1MBRev Date:07/02/2012 |
17.1MB | 07/02/2012 | |
Solid Model: P1000 Frame 5A for CIMR-PU2A0056FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR5A.N1 16.9MBRev Date:07/02/2012 |
16.9MB | 07/02/2012 | |
Solid Model: P1000 Frame 5B for CIMR-PU4A0038FAA, CIMR-PU5A0017FAA, CIMR-PU5A0022FAA Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR5B.N1 17.3MBRev Date:07/02/2012 |
17.3MB | 07/02/2012 | |