iQpump1000
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: P1000 Frame 2 for CIMR-PU2A0018FAA, CIMR-PU2A0021FAA, CIMR-PU4A0007FAA, CIMR-PU4A0009FAA, CIMR-PU4A0011FAA, CIMR-PU5A0006FAA, CIMR-PU5A0009FAA,Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR2.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |
Solid Model: P1000 Frame 3 for CIMR-PU2A0030FAA, CIMR-PU2A0040FAA, CIMR-PU4A0018FAA, CIMR-PU4A0023FAA, CIMR-PU5A0011FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR3.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |
Solid Model: P1000 Frame 4 for CIMR-PU4A0031FAA,Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR4.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |
Solid Model: P1000 Frame 5A for CIMR-PU2A0056FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR5A.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |
Solid Model: P1000 Frame 5B for CIMR-PU4A0038FAA, CIMR-PU5A0017FAA, CIMR-PU5A0022FAA Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR5B.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |