iQpump1000
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: P1000 Frame 6A for CIMR-PU2A0069FAA, CIMR-PU2A0081FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR6A.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |
Solid Model: P1000 Frame 6B for CIMR-PU4A0044FAA, CIMR-PU5A0027FAA, CIMR-PU5A0032FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR6B.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |
Solid Model: P1000 Frame 7 for CIMR-PU2A0110FAA, CIMR-PU4A0058FAA Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. SM.P1K.FR7.OPEN![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |
Solid Model: P1000 Frame 7A for CIMR-PU2A0110FAA SM.P1K.FR7A.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |
Solid Model: P1000 Frame 7B for CIMR-PU4A0058FAA SM.P1K.FR7B.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |