iQpump1000
The Intelligent Pump Drive
Yaskawa designed the iQpump®1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump1000 will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump1000 can also replace phase converters when converting from a single-phase to a three-phase pump motor.
Certifications
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CSA Certificate of Compliance for A1000, P1000, L1000 and iQpump1000 Drives CSA.AFD.01 178KBRev Date:10/05/2020
|
178KB | 10/05/2020 | |
ODVA Declaration of Conformity to EtherNet/IP Specification ODVA.AFD.01 1.5MBRev Date:04/01/2021
|
1.5MB | 04/01/2021 | |
Certification of the Lack of Harmful Materials in Product RoHS.1000.01 74KBRev Date:02/13/2014
|
74KB | 02/13/2014 | |
Online UL Certifications Directory for Yaskawa Drives UL.AFD.01 22KBRev Date:09/25/2013
|
22KB | 09/25/2013 | |
IBC 2018 Certificate of Compliance VMA-49850-01C 228KBRev Date:03/01/2018
|
228KB | 03/01/2018 | |