iQpump1000

Certifications

  Title/Number File(s) Rev Date

EU Declaration of Conformity, EMC, LVD, and RoHS, for P1000 Drive (200V Class and 400V Class) and iQpump1000 (200 V Class and 400 V Class)

CE.P1000.01 1.2MB

Rev Date:08/04/2017

1.2MB

08/04/2017

CSA Certificate of Compliance for A1000, P1000, L1000 and iQpump1000 Drives

CSA.AFD.01 85KB

Rev Date:02/11/2014

85KB

02/11/2014

EU Declaration of Conformity, LVD and RoHS, for A1000 Drive (600 V Class), P1000 Drive (600 V Class), iQpump1000 Drive (600 V Class), and Z1000 Drive (600 V Class)

LVD.A1000.03 1.1MB

Rev Date:08/04/2017

1.1MB

08/04/2017

ODVA Declaration of Conformity to EtherNet/IP Specification

ODVA.AFD.01 192KB

Rev Date:03/25/2014

192KB

03/25/2014

Certification of the Lack of Harmful Materials in Product

RoHS.1000.01 74KB

Rev Date:02/13/2014

74KB

02/13/2014