iQpump1000

The Intelligent Pump Drive
Yaskawa designed the iQpump®1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump1000 will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump1000 can also replace phase converters when converting from a single-phase to a three-phase pump motor.
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
White Paper: VFD Instead of PLC? VFD’s with Embedded Pump Functions Can Replace PLC’s in Pumping Applications WP.AFD.25![]() Rev Date:10/10/2018
|
![]() | 10/10/2018 | |
Node: lr2