
Single Phase Converter
Mechanical 2-D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensional Diagram: iQpump1000 Configured with Single Phase Converter, NEMA Type 3R, F1 Enclosure DD.Q1C.3R.SPBC.F1.02![]() ![]() Rev Date:03/22/2019 |
![]() ![]() | 03/22/2019 | |
Dimension Drawing: Single phase converter, Frame 1, IP00, for catalog codes SPBC-2015XXX, SPBC-2022XXX, SPBC-4022XXX, SPBC-4030XXX DD.SPBC.FR1.IP00![]() ![]() Rev Date:11/29/2017 |
![]() ![]() | 11/29/2017 | |
Dimension Drawing: Single phase converter, Frame 1, with Nema type 1 kit installed on catalog codes SPBC-2015XXX, SPBC-2022XXX, SPBC-4022XXX, SPBC-4030XXX DD.SPBC.FR1.N1![]() ![]() Rev Date:09/10/2018 |
![]() ![]() | 09/10/2018 | |
Dimension Drawing: Single phase converter, Frame 2, IP00, for catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX DD.SPBC.FR2.IP00![]() ![]() Rev Date:11/29/2017 |
![]() ![]() | 11/29/2017 | |
Dimension Drawing: Single phase converter, Frame 2, with Nema type 1 kit installed on catalog codes SPBC-2030XXX, SPBC-4037XXX, SPBC-4045XXX DD.SPBC.FR2.N1![]() ![]() Rev Date:09/10/2018 |
![]() ![]() | 09/10/2018 | |
Dimension Drawing: Single phase converter, Frame 3A, IP00, for catalog codes SPBC-2037XXX, SPBC-2045XXX, SPBC-4056XXX DD.SPBC.FR3A.IP00![]() ![]() Rev Date:02/05/2019 |
![]() ![]() | 02/05/2019 | |
Dimension Drawing: Single phase converter, Frame 3A, with Nema type 1 kit installed on catalog codes SPBC-2037XXX, SPBC-2045XXX, SPBC-4056XXX DD.SPBC.FR3A.N1![]() ![]() Rev Date:02/15/2019 |
![]() ![]() | 02/15/2019 | |
Dimension Drawing: Single phase converter, Frame 3B, with Nema type 1 kit installed on catalog code SPBC-4093XXX DD.SPBC.FR3B.N1![]() ![]() Rev Date:02/15/2019 |
![]() ![]() | 02/15/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000520, 0.33 mH, 191 A DD.URX000520![]() ![]() Rev Date:02/14/2019 |
![]() ![]() | 02/14/2019 | |
Dimension Drawing: Single phase converter, DC Link Choke, URX000521, 0.28 mH, 228 A DD.URX000521![]() ![]() Rev Date:02/14/2019 |
![]() ![]() | 02/14/2019 | |