SJDE Junma

Models & Ratings

 

Model Number
SJDE-01A9A-OY
SJDE-02A9A-OY
SJDE-04APA-OY
SJDE-08APA-OY
Max. applicable servo motor capacity (kW)
0.1
0.2
0.4
0.75
Continuous output current (Arms)
0.84
1.1
2.0
3.7
Instantaneous max. output current (Arms)
2.5
3.3
6.0
11.1
Input power supply ( for main circuit and control circuit) Voltage
Single-phase 100 to 115VAC, +10 to 15%; Single-phase 200 to 230VAC, +10 to 15%
Frequency
50/60Hz +/- 5%
Voltage frequency capacity at rated output (kVA)
0.40
0.75
1.2
2.2