Products

SGLG Series

Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01![]() Rev Date:04/21/2022
|
![]() | 04/21/2022 | |
Sigma-5 Servo Series Brochure BL.Sigma-5.01![]() Rev Date:04/09/2015
|
![]() | 04/09/2015 | |
Sigma-7 Linear Motor Brochure BL.Sigma-7.02![]() Rev Date:09/10/2019
|
![]() | 09/10/2019 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10![]() Rev Date:02/03/2021
|
![]() | 02/03/2021 | |
Additive Manufacturing Brochure BL.YAI.15![]() Rev Date:05/24/2021
|
![]() | 05/24/2021 | |
Node: lr2