SGLT Series
Breadcrumb
Navigation Menu
SGLT Series
SGLT Series
SGLT Series - Sigma-5 - YAIMOB
Balanced Iron-core coil and magnet track components
Iron core TW linear motors are composed of moving coils with a laminated iron-core and a pair of stationary magnet tracks that are placed on each side of the moving coils. The moving coil of the TW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the TW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Two of the magnet carrier plates are used as a pair in a fashion similar to that of the coreless type linear motor. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01 4.8MBRev Date:04/01/2024
|
4.8MB
|
04/01/2024 | |
Sigma-5 Servo Series Brochure BL.Sigma-5.01 1.8MBRev Date:04/09/2015
|
1.8MB
|
04/09/2015 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10 3.8MBRev Date:02/03/2021
|
3.8MB
|
02/03/2021 | |
Brochure: Rethink What's Possible: Machine Performance in Packaging Automation BL.YAI.22 3.1MBRev Date:04/21/2022
|
3.1MB
|
04/21/2022 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123 73.2MBRev Date:03/25/2024
|
73.2MB
|
03/25/2024 | |
Sigma-5 Series Product Catalog YEA-KAEPS80000042 35.4MBRev Date:05/01/2017
|
35.4MB
|
05/01/2017 | |