SGMMV
Breadcrumb
Navigation Menu
Products
SGMMV
SGMMV
SGMMV - YAIMOB
3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
TemplateWeb
Sales Literature
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01 4.8MBRev Date:04/01/2024
|
4.8MB
|
04/01/2024 | |
Sigma-5 Servo Key Advantages FL.SGDV.04 1.5MBRev Date:07/18/2014
|
1.5MB
|
07/18/2014 | |
Flyer: Sigma-5 Mini Servo FL.SGMMV.01 1.1MBRev Date:04/15/2015
|
1.1MB
|
04/15/2015 | |
Sigma-MD A01 FL.Sigma-MD.A01.01 957KBRev Date:02/19/2020 |
957KB
|
02/19/2020 | |
Sigma-MD A02 FL.Sigma-MD.A02.01 1.4MBRev Date:02/19/2020 |
1.4MB
|
02/19/2020 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123 73.2MBRev Date:03/25/2024
|
73.2MB
|
03/25/2024 | |
Sigma-5 Series Product Catalog YEA-KAEPS80000042 35.4MBRev Date:05/01/2017
|
35.4MB
|
05/01/2017 | |
Node: dxpprd02:8080