SGMSV
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMSV-40D3A6S, 4.0kW, Absolute Encoder, with Oil Seal 900-032-796 153KB 103KBRev Date:02/17/2009 |
153KB 103KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-50D3A6S, 5.0kW, Absolute Encoder, with Oil Seal 900-032-797 154KB 103KBRev Date:02/17/2009 |
154KB 103KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-10D3A6E, 1.0kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-032-806 116KB 161KBRev Date:02/17/2009 |
116KB 161KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15D3A6E, 1.5kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-032-807 161KB 115KBRev Date:02/17/2009 |
161KB 115KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-20D3A6E, 2.0kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-032-808 161KB 116KBRev Date:02/17/2009 |
161KB 116KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-25D3A6E, 2.5kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-032-809 162KB 116KBRev Date:02/17/2009 |
162KB 116KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-30D3A6E, 3.0kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-032-810 117KB 175KBRev Date:02/17/2009 |
117KB 175KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-40D3A6E, 4.0kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-032-811 175KB 117KBRev Date:02/17/2009 |
175KB 117KB | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-50D3A6E, 5.0kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-032-812 117KB 175KBRev Date:02/17/2009 |
117KB 175KB | 02/17/2009 | |