SGMSV
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMSV-10A3A2S, 1.0kW, Absolute Encoder, with Oil Seal 900-032-675![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15A3A2S, 1.5kW, Absolute Encoder, with Oil Seal 900-032-676![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-30A3A2S, 3.0kW, Absolute Encoder, with Oil Seal 900-032-679![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-40A3A2S, 4.0kW, Absolute Encoder, with Oil Seal 900-032-680![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-70A3A2S, 7.0kW, Absolute Encoder, with Oil Seal 900-032-682![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
Node: lr1