SGMSV
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMSV-25A3A6S, 2.5kW, Absolute Encoder, with Oil Seal 900-032-704![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-30A3A6S, 3.0kW, Absolute Encoder, with Oil Seal 900-032-705![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-40A3A6S, 4.0kW, Absolute Encoder, with Oil Seal 900-032-706![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-50A3A6S, 5.0kW, Absolute Encoder, with Oil Seal 900-032-707![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-70A3A6S, 7.0kW, Absolute Encoder, with Oil Seal 900-032-708![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
Node: lr1