SGMSV
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMSV-10D3A6S, 1.0kW, Absolute Encoder, with Oil Seal 900-032-791![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15D3A6S, 1.5kW, Absolute Encoder, with Oil Seal 900-032-792![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-20D3A6S, 2.0kW, Absolute Encoder, with Oil Seal 900-032-793![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-25D3A6S, 2.5kW, Absolute Encoder, with Oil Seal 900-032-794![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-30D3A6S, 3.0kW, Absolute Encoder, with Oil Seal 900-032-795![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
Node: lr2