SGMVV
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Sigma-5 Servomotor: SGMVV-2BxxD6E, 22kW, Flange type, Straight shaft with key and tap, with 24VDC brake SGMVV-2BxxD6E 3.8MBRev Date:09/02/2015 |
3.8MB | 09/02/2015 | |
Solid Model: Dynamic Brake Unit: JUSP-DB04-E SOLID-JUSP-DB04-E 1.7MBRev Date:07/31/2013 |
1.7MB | 07/31/2013 | |
Solid Model: Regenerative Resistor: JUSP-RA16-E SOLID-JUSP-RA16-E 2.5MBRev Date:07/31/2013 |
2.5MB | 07/31/2013 | |
Solid Model: Sigma-5 Servo Inverter: SGDV-101J11A002000 SOLID-SGDV-101J11A002000 6.6MBRev Date:07/31/2013 |
6.6MB | 07/31/2013 | |
Solid Model: Sigma-5 Servomotor: SGMVV-2BxxB6N, 22kW, Flange type, Straight shaft with key and tap, without brake SOLID-SGMVV-2BXXB6N 3.8MBRev Date:09/02/2015 |
3.8MB | 09/02/2015 | |
Solid Model: Sigma-5 Servomotor: SGMVV-3ZxxB6x, 30kW, Flange type, Straight shaft with key and tap, without Brake SOLID-SGMVV-3ZxxB6x 3.8MBRev Date:07/26/2013 |
3.8MB | 07/26/2013 | |
Solid Model: Sigma-5 Servomotor: SGMVV-4EDxB6x, 400V, 45kW, Flange type, Straight shaft with key and tap, without Brake SOLID-SGMVV-4EDxB6x 5.2MBRev Date:07/26/2013 |
5.2MB | 07/26/2013 | |