SGDV Analog
Breadcrumb
Navigation Menu
SGDV Analog
SGDV Analog
SGDV Analog - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGDV-7R6A0_A Sigma-5 Amplifier: 200V, 1.0kW, Analog/Pulse Train Reference Type SOLID-SGDV-7R6A0_A 4.3MBRev Date:11/12/2008 |
4.3MB
|
11/12/2008 | |
Solid Model: SGDV-8R4D0_A Sigma-5 Amplifier: 400V, 2.0kW, Analog/Pulse Train Reference Type SOLID-SGDV-8R4D0_A 6.5MBRev Date:11/12/2008 |
6.5MB
|
11/12/2008 | |
Solid Model: Sigma-5 Servo Converter: SGDV-COA5EDA002000 SOLID-SGDV-COA5EDA000000 5.7MBRev Date:07/26/2013
|
5.7MB
|
07/26/2013 | |
Solid Model: SGDV-R70A0_A Sigma-5 Amplifier: 200V, 50W, Analog/Pulse Train Reference Type SOLID-SGDV-R70A0_A 4.1MBRev Date:11/12/2008 |
4.1MB
|
11/12/2008 | |
Solid Model: SGDV-R70F0_A Sigma-5 Amplifier: 100V, 50W, Analog/Pulse Train Reference Type SOLID-SGDV-R70F0_A 4.1MBRev Date:11/12/2008 |
4.1MB
|
11/12/2008 | |