SGDV EtherCAT
Breadcrumb
Navigation Menu
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Option Card (Full Closed Loop) 900-018-923 305KB 803KB 153KBRev Date:07/10/2009 |
305KB
803KB 153KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxFE1A000000zzz (xxx = R70, R90, 2R1; zzz = 100, 200, 201) 900-048-846 1.7MB 250KB 594KBRev Date:07/10/2009 |
1.7MB
250KB 594KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxFE1A000000zzz (xxx = 2R8; zzz = 100, 200, 201) 900-048-847 641KB 1.8MB 271KBRev Date:07/10/2009 |
641KB
1.8MB 271KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = R70, R90, 1R6; zzz = 100, 200, 201) 900-048-848 1.5MB 237KB 519KBRev Date:07/10/2009 |
1.5MB
237KB 519KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 2R8; zzz = 100, 200, 201) 900-048-849 1.7MB 256KB 608KBRev Date:07/10/2009 |
1.7MB
256KB 608KB |
07/10/2009 | |