SGDV EtherCAT
Breadcrumb
Navigation Menu
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop): SGDVxxxAE1A000000zzz (xxx = 590, 780; zzz = 200, 201) 900-048-856 1.7MB 922KB 290KBRev Date:07/10/2009 |
1.7MB
922KB 290KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxDE1A000000zzz (xxx = 1R9, 3R5, 5R4; zzz = 100, 200, 201) 900-048-857 608KB 270KB 1.8MBRev Date:07/10/2009 |
608KB
270KB 1.8MB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxDE1A000000zzz (xxx = 8R4, 120; zzz = 100, 200, 201) 900-048-858 1.1MB 2.7MB 395KBRev Date:07/10/2009 |
1.1MB
2.7MB 395KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxDE1A000000zzz (xxx = 170; zzz = 100, 200, 201) 900-048-859 1.1MB 2.6MB 396KBRev Date:07/10/2009 |
1.1MB
2.6MB 396KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxDE1A000000zzz (xxx = 210, 260; zzz = 100, 200, 201) 900-048-860 277KB 855KB 1.6MBRev Date:07/10/2009 |
277KB
855KB 1.6MB |
07/10/2009 | |