SGMCS Direct Drive
6-600Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600Nm) of peak torque.
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01 4.8MBRev Date:03/27/2023
|
4.8MB | 03/27/2023 | |
Sigma-5 Servo Series Brochure BL.Sigma-5.01 1.8MBRev Date:04/09/2015
|
1.8MB | 04/09/2015 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10 3.8MBRev Date:02/03/2021
|
3.8MB | 02/03/2021 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123 73.2MBRev Date:03/25/2024
|
73.2MB | 03/25/2024 | |
Sigma-5 Series Product Catalog YEA-KAEPS80000042 35.4MBRev Date:05/01/2017
|
35.4MB | 05/01/2017 | |