S7J Gear Motors
Breadcrumb
Navigation Menu
Products
S7J Gear Motors
S7J Gear Motors
S7J Gear Motors - YAIMOB
Optimized for Load Matching Success
Get maximum responsiveness from a gear motor engineered to match one of Yaskawa’s most versatile servo systems. The S7J was designed to extend the performance of Yaskawa SGM7J servo motors, a series known for maximum responsiveness in applications requiring precise load matching. S7J provides gear ratio options to 50/1 for precise motion in low capacity applications, while assuring world class accuracy at rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb).
TemplateWeb
Node: dxpprd02:8080