SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-7 - YAIMOB
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGLFM-20756AC Linear Motor Magnet Track SOLID-SGLFM-20756AC 544KBRev Date:12/01/2003 |
544KB
|
12/01/2003 | |
Solid Model: SGLFM-35324AC Linear Motor Magnet Track SOLID-SGLFM-35324AC 254KBRev Date:12/01/2003 |
254KB
|
12/01/2003 | |
Solid Model: SGLFM-35540AC Linear Motor Magnet Track SOLID-SGLFM-35540AC 398KBRev Date:12/01/2003 |
398KB
|
12/01/2003 | |
Solid Model: SGLFM-35756AC Linear Motor Magnet Track SOLID-SGLFM-35756AC 542KBRev Date:12/01/2003 |
542KB
|
12/01/2003 | |
Solid Model: SGLFM-50405AC Linear Motor Magnet Track SOLID-SGLFM-50405AC 254KBRev Date:12/01/2003 |
254KB
|
12/01/2003 | |