SGLG Series
Breadcrumb
Navigation Menu
SGLG Series
SGLG Series
SGLG Series - Sigma-7 - YAIMOB
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Serial Converter for Linear Sigma Servomotors CAD-LIN-SER-CONV 638KBRev Date:10/10/2002 |
638KB
|
10/10/2002 | |
CAD Drawing: SGLGM Linear Motor Magnet Track, 30mm Magnet Height, Design Revision A CAD-SGLGM-30xxxA 64KB 86KBRev Date:07/20/2011 |
64KB
86KB |
07/20/2011 | |
CAD Drawing: SGLGM Linear Motor Magnet Track, 40mm and 60mm Magnet Height, Design Revision CT CAD-SGLGM-40(60)xxxCT 79KB 105KBRev Date:07/22/2011 |
79KB
105KB |
07/22/2011 | |
CAD Drawing: SGLGM Linear Motor Magnet Track, 40mm Magnet Height, Design Revision A CAD-SGLGM-40xxxA 80KBRev Date:12/01/2003 |
80KB
|
12/01/2003 | |
CAD Drawing: SGLGM Linear Motor Magnet Track, 60mm Magnet Height, Design Revision A CAD-SGLGM-60xxxA 80KBRev Date:12/01/2003 |
80KB
|
12/01/2003 | |