SGLG Series
Breadcrumb
Navigation Menu
SGLG Series
SGLG Series
SGLG Series - Sigma-7 - YAIMOB
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGLGW-60A140AP Linear Motor Moving Coil SOLID-SGLGW-60A140AP 338KBRev Date:12/01/2003 |
338KB
|
12/01/2003 | |
Solid Model: SGLGW-60A253AP Linear Motor Moving Coil SOLID-SGLGW-60A253AP 438KBRev Date:12/01/2003 |
438KB
|
12/01/2003 | |
Solid Model: SGLGW-60A365AP Linear Motor Moving Coil SOLID-SGLGW-60A365AP 577KBRev Date:12/01/2003 |
577KB
|
12/01/2003 | |
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A200C Coreless Linear Motor SOLID-SGLGW-90A200C 99KBRev Date:09/19/2017 |
99KB
|
09/19/2017 | |
Solid Model: Sigma-7 Linear Motor Moving Coil SGLGW-90A370CC Coreless Linear Motor SOLID-SGLGW-90A370CC 245KBRev Date:09/19/2017 |
245KB
|
09/19/2017 | |