SGLT Series
Breadcrumb
Navigation Menu
SGLT Series
SGLT Series
SGLT Series - Sigma-7 - YAIMOB
Balanced Iron-core coil and magnet track components
Iron core TW linear motors are composed of moving coils with a laminated iron-core and a pair of stationary magnet tracks that are placed on each side of the moving coils. The moving coil of the TW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the TW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Two of the magnet carrier plates are used as a pair in a fashion similar to that of the coreless type linear motor. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGLTM-20324AY Linear Motor Magnet Track SOLID-SGLTM-20324AY 585KBRev Date:12/01/2003 |
585KB
|
12/01/2003 | |
Solid Model: SGLTM-20540AY Linear Motor Magnet Track SOLID-SGLTM-20540AY 936KBRev Date:12/01/2003 |
936KB
|
12/01/2003 | |
Solid Model: SGLTM-20756AY Linear Motor Magnet Track SOLID-SGLTM-20756AY 1.3MBRev Date:12/01/2003 |
1.3MB
|
12/01/2003 | |
Solid Model: SGLTM-35324AY Linear Motor Magnet Track SOLID-SGLTM-35324AY 588KBRev Date:12/09/2005 |
588KB
|
12/09/2005 | |
Solid Model: SGLTM-35540AY Linear Motor Magnet Track SOLID-SGLTM-35540AY 943KBRev Date:12/09/2005 |
943KB
|
12/09/2005 | |
Solid Model: SGLTM-35756AY Linear Motor Magnet Track SOLID-SGLTM-35756AY 1.3MBRev Date:12/09/2005 |
1.3MB
|
12/09/2005 | |
Solid Model: SGLTM-40405AY Linear Motor Magnet Track SOLID-SGLTM-40405AY 628KBRev Date:12/01/2003 |
628KB
|
12/01/2003 | |
Solid Model: SGLTM-40675AY Linear Motor Magnet Track SOLID-SGLTM-40675AY 986KBRev Date:12/01/2003 |
986KB
|
12/01/2003 | |
Solid Model: SGLTM-40945AY Linear Motor Magnet Track SOLID-SGLTM-40945AY 1.3MBRev Date:12/01/2003 |
1.3MB
|
12/01/2003 | |
Solid Model: SGLTM-80405AY Linear Motor Magnet Track SOLID-SGLTM-80405AY 629KBRev Date:12/01/2003 |
629KB
|
12/01/2003 | |