SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 to Sigma-7 Transition Guide 14H-001 3.0MBRev Date:07/06/2020
|
3.0MB
|
07/06/2020 | |
How-To Guide for the Yaskawa Motion 3D Drawing Configurator QRG.MTN.01 1.2MBRev Date:11/01/2019
|
1.2MB
|
11/01/2019 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132 6.6MBRev Date:02/21/2020
|
6.6MB
|
02/21/2020 | |
Sigma-7 200V Rotary Servomotor Product Manual SIEPS80000136 4.2MBRev Date:02/28/2020
|
4.2MB
|
02/28/2020 | |
Rotary Servomotor with 400 V-Input Power Product Manual SIEPS80000186 5.4MBRev Date:05/01/2017 |
5.4MB
|
05/01/2017 | |