SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 6 to 10 of 75 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-08A7A_S, SGM7A-10A7A_S 900-156-484 5.6MBRev Date:06/03/2016 |
5.6MB
|
06/03/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-A5A7A_C, SGM7A-01A7A_C, SGM7A-C2A7A_C 900-156-506 4.1MB 189KBRev Date:10/17/2014
|
4.1MB
189KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-02A7A_C, SGM7A-04A7A_C, SGM7A-06A7A_C 900-156-507 5.3MB 190KBRev Date:10/17/2014
|
5.3MB
190KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08A7A_C, SGM7A-10A7A_C 900-156-508 5.7MB 190KBRev Date:07/08/2015
|
5.7MB
190KB |
07/08/2015 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-A5A7A_E, SGM7A-01A7A_E, SGM7A-C2A7A_E 900-156-530 197KB 5.5MBRev Date:07/08/2015
|
197KB
5.5MB |
07/08/2015 | |
Showing 6 to 10 of 75 entries.