SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 36 to 40 of 75 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-30A7A6S 900-178-124 3.2MBRev Date:06/07/2016 |
3.2MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SMG7A-40A7A6S 900-178-125 3.2MBRev Date:06/07/2016 |
3.2MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-04D7F61, SGM7A-02D7F61 900-180-726 9.2MBRev Date:06/29/2016 |
9.2MB
|
06/29/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08D7F61 900-180-727 9.1MBRev Date:06/29/2016 |
9.1MB
|
06/29/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-10D7F61 900-180-728 10.6MBRev Date:06/29/2016 |
10.6MB
|
06/29/2016 | |
Showing 36 to 40 of 75 entries.