SGM7A
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-04D7F6C, SGM7A-02D7F6C 900-180-729 9.3MBRev Date:07/06/2016 |
9.3MB | 07/06/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08D7F6C 900-180-730 9.1MBRev Date:06/29/2016 |
9.1MB | 06/29/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-10D7F6C 900-180-731 10.6MBRev Date:06/29/2016 |
10.6MB | 06/29/2016 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M10F-xx-E 228KBRev Date:12/21/2018 |
228KB | 12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M10G-xx-E 234KBRev Date:12/21/2018 |
234KB | 12/21/2018 | |
Node: lr1