SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-13D7RKF 900-191-762 12.0MBRev Date:02/26/2019 |
12.0MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20D7R6F 900-191-763 12.0MBRev Date:02/26/2019 |
12.0MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05D7R6H 900-191-766 12.3MBRev Date:02/26/2019 |
12.3MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09D7RKH 900-191-767 12.1MBRev Date:02/26/2019 |
12.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-13D7RKH 900-191-768 12.1MBRev Date:02/26/2019 |
12.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20D7R6H 900-191-769 12.1MBRev Date:02/26/2019 |
12.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05DFR6F 900-191-772 12.3MBRev Date:02/26/2019 |
12.3MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09DFRKF 900-191-773 12.0MBRev Date:02/26/2019 |
12.0MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-13DFRKF 900-191-774 12.0MBRev Date:02/26/2019 |
12.0MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20DFR6F 900-191-775 12.0MBRev Date:02/26/2019 |
12.0MB
|
02/26/2019 | |