SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M23G-xx-E 233KBRev Date:12/21/2018 |
233KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, Brake, Toward Load, Flexible, Non-Shielded CAD-JZSP-C7M24F-xx-E 255KBRev Date:12/21/2018 |
255KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, Brake, Away From Load, Flexible, Non-Shielded CAD-JZSP-C7M24G-xx-E 254KBRev Date:12/21/2018 |
254KB
|
12/21/2018 | |
CAD Drawing: SGM7J-08, SGM7A-08 to -10 750W to 1.0kW Servomotor Power Cable, No Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M30F-xx-E 246KBRev Date:12/21/2018 |
246KB
|
12/21/2018 | |
CAD Drawing: SGM7J-08, SGM7A-08 to -10 750W to 1.0kW Servomotor Power Cable, No Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M30G-xx-E 250KBRev Date:12/21/2018 |
250KB
|
12/21/2018 | |