SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01 4.8MBRev Date:04/01/2024
|
4.8MB
|
04/01/2024 | |
Sigma-7 Product Brochure BL.Sigma-7.01 1.0MB 852KBRev Date:04/11/2024
|
1.0MB
852KB |
04/11/2024 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10 3.8MBRev Date:02/03/2021
|
3.8MB
|
02/03/2021 | |
Brochure: Press Feed Productivity BL.YAI.12 1.2MBRev Date:10/02/2017
|
1.2MB
|
10/02/2017 | |
Brochure Engineered Systems Group BL.YAI.14 1.6MBRev Date:10/15/2023
|
1.6MB
|
10/15/2023 | |
Brochure: Rethink What's Possible: Machine Performance in Packaging Automation BL.YAI.22 3.1MBRev Date:04/21/2022
|
3.1MB
|
04/21/2022 | |
Sigma-7 Servomotors with Batteryless Encoders CHEPS80000221A 822KBRev Date:04/01/2018 |
822KB
|
04/01/2018 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123 73.2MBRev Date:03/25/2024
|
73.2MB
|
03/25/2024 | |