SGD7S Analog
Analog Control with Advanced Features
A Yaskawa SGD7S SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-7 servo amplifier. A frequency response of 3.1 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
Certifications
Title/Number | File(s) | Rev Date | |
---|---|---|---|
SGD7 Servopacks - Links to UL Online Certifications Directory UL.SGD7.01 17KBRev Date:04/04/2016
|
17KB | 04/04/2016 | |
Node: lr2