SGD7S EtherCAT
Breadcrumb
Navigation Menu
SGD7S EtherCAT
SGD7S EtherCAT
SGD7S EtherCAT - YAIMOB
EtherCAT Networking with Yaskawa Amplifier Performance
Yaskawa engineered SGD7S to provide the latest Sigma-7 SERVOPACK amplifier capabilities for automation systems standardized on EtherCAT industrial networks. Plug-and-play EtherCAT functionality means immediate compatibility, faster refresh rates and minimum system infrastructure for extra cost effectiveness. Yaskawa’s Sigma-7 amplifier technology adds 3.1kHz bandwidth to improve speed and precision. Yaskawa’s advanced set of servo tuning algorithms include world class vibration suppression, ripple and friction compensation, advanced autotuning and tuning-less commissioning right out of the box.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-7 Digital Operator Operating Manual SIEPS80000133 1.2MBRev Date:02/21/2020 |
1.2MB
|
02/21/2020 | |
Sigma-7S SERVOPACK with 100/200V Input power and EtherCAT (CoE) Communication Reference Product Manual SIEPS80000155 10.3MBRev Date:02/01/2023
|
10.3MB
|
02/01/2023 | |
Sigma-7S & Sigma-7W With Hardware Option Specifications Dynamic Brake Product Manual SIEPS80000173 2.2MBRev Date:01/20/2017 |
2.2MB
|
01/20/2017 | |
Sigma-7S SERVOPACK with 400V-Input Power and EtherCAT CoE Communications References Product Manual SIEPS80000180 10.5MBRev Date:09/01/2021 |
10.5MB
|
09/01/2021 | |
Sigma-7S FT-EX Specification For Tracking Application Product Manual SIEPS80000189 1.6MBRev Date:02/28/2020 |
1.6MB
|
02/28/2020 | |