SGD7S MECHATROLINK-III
Breadcrumb
Navigation Menu
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III - YAIMOB
Sigma-7 Performance with MECHATROLINK-III Compatibility
Boost the performance, precision and versatility of your automation system with an amplifier that delivers the advanced options of a MECHATROLINK III motion network. Plug-and-play MECHATROLINK III functionality means fast 1000 Mbps communication and the ability to synchronize control of up to 62 slaves. Amplifier bandwidth of 3.1 kHz sets a new speed standard for servo response, and Yaskawa’s advanced set of servo tuning algorithms assure world class vibration suppression, autotuning and tuning-less commissioning without the need for installer intervention. The result is reduced settling times, reliably precise control and faster setup of a new automation system.
TemplateWeb
2D Drawings
Showing 1 to 10 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70A20A, SGD7S-R90A20A, SGD7S-1R6A20A 900-150-675 1.9MB 298KBRev Date:10/12/2014 |
1.9MB
298KB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8A20A 900-150-686 2.0MB 310KBRev Date:10/12/2014 |
2.0MB
310KB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-3R8A20A, SGD7S-5R5A20A, SGD7S-7R6A20A 900-150-697 1.9MB 294KBRev Date:10/12/2014
|
1.9MB
294KB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-120A20A 900-156-100 324KB 2.2MBRev Date:10/12/2014 |
324KB
2.2MB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-180A20A, SGD7S-200A20A 900-156-112 824KB 365KBRev Date:10/12/2014 |
824KB
365KB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-470A20A, SGD7S-550A20A 900-156-137 2.5MB 334KBRev Date:10/12/2014 |
2.5MB
334KB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-590A20A, SGD7S-780A20A 900-156-149 305KB 1.6MBRev Date:10/12/2014 |
305KB
1.6MB |
10/12/2014 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70A30A, SGD7S-R90A30A, SGD7S-1R6A30A 900-163-127 2.1MBRev Date:06/08/2016 |
2.1MB
|
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8A30A 900-163-129 2.1MBRev Date:06/08/2016 |
2.1MB
|
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-3R8A30A, SGD7S-5R5A30A, SGD7S-7R6A30A 900-163-131 2.0MBRev Date:06/08/2016 |
2.0MB
|
06/08/2016 | |
Showing 1 to 10 of 17 entries.