Movicon HMI Editor Basics
Class Name: Movicon HMI Editor Basics
Class Number: TRM010-HMI-Movicon_Basic_selfg
Class Location: Web
Class Cost: $0
Duration: 25 hours
Summary:
This self-guided training tutorial series is available at no charge and can be taken anytime without enrollment.
Install Movicon HMI Editor, MotionWorks IEC, VNC Viewer and download the class materials. Follow along with the how-to videos on YouTube or download below.
Class Topics:
This self-guided training class is designed for engineers and technicians who want to learn how to design basic HMI screens using the Movicon HMI Editor. The student will be guided through the creation of a new HMI project of increasing complexity. The HMI communicates to the pre-configured and programmed MPiec controller using the PLCI protocol. Remote connection to Yaskawa training demo units and the live video feed is accomplished using an industrial-grade remote connection system provided by Secomea. The MP3300iec controller is used and familiarity with MotionWorks IEC is preferred, but no programming is required.
Self-Guided Video Playlist (also available on YouTube):
- Introduction
- Remote Demo Connection
- Setup
- Quick Start Project
- Main Project Overview
- Communications
- Project Layout
- Navigation Bar
- Project Management
- Setup Screen
- Control Panel
- Jog-Zero Screen
- Editing Tips
- Auto Screen
- Recipe Screen
- Alarm Screen
- User Management
- Symbols
- Certification Test
This playlist is also available on YouTube.
Class Materials:
Please download the Class Materials (Doc# TRM010-HMI-Movicon_Basic_selfg)
Prerequisites:
Please watch the smartPanel HMI Quickstart eLearning video.
Please watch the Introduction video.
Please become familiar with the HMI product line at www.yaskawa.com/HMI.
To take this class, you will need:
- Reliable high-speed internet connection
- Windows 7 or 10 PC which meets these requirements:
- Audio playback capability for video tutorials
- Two (2) monitors configured to simultaneously display software and training video
- Windows Software
- Movicon HMI Editor
- MotionWorks IEC (only for Quick Start Project video)
- VNC Viewer
- Any modern browser (Chrome, Firefox, Edge)
- Internet Explorer (for webcam operation)
If you’re not sure if this class is right for you, please email training@yaskawa.com.
Class Format:
This class is delivered online using pre-recorded tutorial videos (100%). This arrangement allows the student flexibility in scheduling and pace while eliminating travel expenses. Since the student is not away from the normal workplace, please take measures necessary to minimize interruptions.
Total play duration of all videos is 5.5 hours, but the practice exercises and certification test also take a significant amount of time to complete. Allow a total of 25 hours to complete the training course, depending on prior experience.
Continuing Education Units:
Continuing Education Units will be awarded to those students that attend this training class in its entirety and pass the certification test with a score of 90% or better. Yaskawa does not provide partial CEU credits for less than 100% attendance. As an IACET Accredited Provider, Yaskawa America Inc. offers CEUs for its programs that qualify under the ANSI/IACET Standard. Yaskawa America, Inc. is accredited by IACET to offer 1.4 CEUs for this program.